IESNA:LM-63-2002
[TEST]P940530
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13835
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1262 1254.1 1237.6 1223.2 1219.6 1221 1225.4 1233.3 1240.5 1242.6
1243.3 1254.1 1276.4 1313.1 1374.2 1460.5 1565.5 1692.1 1853.9 2046.6
2265.2 2532.7 2857 3225.9 3622.9 4049.3 4458.5 4649 4370 3376.9
1837.3 518.5 158.9 94.2 53.9 22.3 0
1262 1257.7 1240.5 1226.1 1222.5 1223.2 1227.5 1235.4 1241.9 1244.1
1245.5 1257 1278.6 1317.4 1377.1 1464.1 1570.5 1697.8 1863.9 2056.6
2282.4 2557.9 2895.1 3256.1 3660.2 4097.5 4498 4670.6 4326.1 3301.4
1751.7 486.1 153.9 86.3 50.3 20.1 0
1262 1256.3 1239.7 1224.6 1218.2 1218.9 1221 1225.4 1228.2 1231.1
1235.4 1247.6 1270.7 1307.3 1367.7 1447.6 1549.7 1670.5 1826.5 2017.1
2255.1 2552.8 2902.3 3290.6 3693.3 4120.5 4523.9 4733.9 4478.6 3566
2117 780.9 208.5 103.6 61.1 23.7 0
1262 1253.4 1237.6 1221 1212.4 1210.3 1211.7 1212.4 1212.4 1217.4
1224.6 1238.3 1261.3 1297.3 1349 1425.3 1526.7 1650.3 1806.4 1996.2
2253.7 2561.5 2954.1 3396.3 3849.4 4293.8 4708.7 4943.1 4813.7 4139.2
2841.9 1374.9 414.2 151 73.3 23 0
1262 1253.4 1238.3 1221 1210.3 1208.1 1209.5 1209.5 1209.5 1215.3
1228.2 1240.5 1259.9 1290.8 1337.5 1408 1510.1 1637.4 1794.2 1994.1
2258 2609.6 3063.4 3600.6 4152.8 4647.6 5046.7 5299.8 5330 4984.8
3975.2 2391 1015.4 258.9 87 20.1 0
1262 1251.2 1236.1 1218.9 1207.4 1205.2 1207.4 1210.3 1210.3 1216
1229.7 1239.7 1254.8 1287.9 1337.5 1408 1507.2 1637.4 1797 2007.7
2283.2 2661.4 3169.1 3788.2 4416.7 4962.5 5362.4 5660.1 5842.7 5726.2
4963.3 3484.8 1669 524.2 111.5 25.9 0
1262 1253.4 1237.6 1219.6 1208.1 1205.2 1206.7 1209.5 1209.5 1215.3
1228.2 1241.9 1261.3 1293 1341.9 1413.8 1514.4 1641 1799.2 1999.1
2263 2615.4 3071.3 3600.6 4147.1 4652.6 5069.7 5360.2 5399 5019.4
4066.5 2483.1 975.8 251.7 72.6 19.4 0
1262 1254.8 1239.7 1221.8 1210.3 1207.4 1209.5 1211.7 1213.9 1219.6
1229 1244.1 1268.5 1305.2 1357.7 1430.3 1533.1 1658.3 1814.3 2009.9
2268.8 2595.3 2990 3420.8 3861.6 4306.7 4728.8 4965.4 4803.6 4171.5
2923.2 1405.1 419.2 157.5 74.8 23 0
1262 1257 1241.2 1223.9 1214.6 1213.1 1216 1221.8 1226.8 1231.8
1238.3 1251.2 1276.4 1316 1374.9 1456.2 1557.6 1680.6 1834.4 2020.7
2256.6 2549.2 2892.2 3266.9 3658.1 4080.9 4496.6 4705.8 4485.8 3730.7
2357.2 926.2 265.4 126.6 67.6 27.3 0
1262 1258.4 1241.9 1224.6 1216.7 1216 1221 1231.1 1239.7 1244.8
1249.8 1262.7 1286.5 1326.8 1388.6 1475.6 1582 1710.8 1869 2060.2
2281.7 2557.1 2874.3 3230.2 3608.5 4027.7 4426.8 4583.6 4287.3 3328
1823.7 549.4 167.6 84.9 45.3 18 0
1262 1257.7 1241.9 1224.6 1216.7 1216.7 1221.8 1231.1 1240.5 1244.8
1249.1 1259.9 1284.3 1322.4 1383.6 1468.4 1574.1 1708.6 1867.5 2048.7
2266.6 2530.5 2846.2 3204.3 3565.3 3984.6 4392.3 4585 4334.8 3428
1942.3 610.5 176.9 92 47.5 16.5 0
